IESNA:LM-63-2002
[TEST]P949226
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15317
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2265 2513 2732 2892 2923 2749 2546 2424 2407 2511
2717 2969 3246 3653 4002 4231 4487 4796 5159 5499
5788 5986.1 5941.1 5798 5377 4486 3359 2257 1292 724
484 330 143 74 26 0 0
2265 2499 2723 2881 2917 2750 2547 2419 2398 2497
2695 2938 3208 3565 3953 4164 4421 4710 5078 5405
5692 5901.1 5865.1 5712 5347 4512 3449 2329 1315 716
485 341 144 84 31 5 0
2265 2501 2715 2885 2943 2815 2610 2461 2420 2485
2656 2863 3133 3434 3821 4048 4267 4528 4869 5180
5486 5659 5652 5446 5185 4511 3564 2407 1424 860
592 435 287 183 113 44 0
2265 2477 2688 2858 2953 2893 2710 2543 2461 2487
2606 2788 2991 3217 3551 3845 4076 4322 4609 4943
5233 5487 5640 5629 5608 5652 5256 4312 2693 1278
806 623 447 289 142 35 0
2265 2460 2653 2830 2953 2995 2877 2718 2586 2540
2595 2724 2889 3082 3274 3572 3918 4157 4464 4782
5124 5413 5635 5806 5878.1 6008.1 6182.1 5664 4366 2440
951 440 297 187 94 12 0
2265 2442 2609 2781 2922 3024 3044 2953 2839 2744
2724 2780 2905 3040 3219 3403 3719 4135 4425 4659
4963 5332 5720 6066.1 6405.1 6791.1 7480.1 8204.1 8004.1 6854.1
4798 2341 745 261 93 11 0
2265 2407 2550 2700 2843 2971 3086 3156 3164 3144
3130 3159 3228 3332 3469 3652 3883 4185 4565 4969
5366 5831.1 6387.1 6989.1 7677.1 8302.1 9049.1 10290.1 12311.1 13019.1
11219.1 7422.1 3848 1818 633 75 0
2265 2402 2529 2661 2804 2929 3059 3174 3249 3291
3337 3410 3506 3628 3800 4011 4254 4557 4910 5327
5792 6285.1 6844.1 7505.1 8169.1 8841.1 9570.1 10569.1 12412.1 14004.1
12985.1 9096.1 4873 2129 645 63 0
2265 2377 2483 2600 2715 2841 2968 3100 3236 3376
3506 3653 3841 4074 4397 4739 5114 5499 5928.1 6414.1
6896.1 7376.1 7865.1 8401.1 8981.1 9548.1 10124.1 10814.1 11843.1 12764.1
12212.1 9887.1 6201.1 2602 551 50 0
2265 2333 2407 2484 2567 2655 2750 2855 2974 3117
3300 3513 3754 4075 4500 4984 5481 6021.1 6613.1 7232.1
7861.1 8437.1 8982.1 9496.1 9948.1 10383.1 10889.1 11450.1 12141.1 12130.1
10756.1 8306.1 4664 1369 206 29 0
2265 2288 2319 2351 2384 2426 2475 2529 2591 2676
2788 2918 3081 3317 3647 4054 4519 5003 5492 5954.1
6376.1 6793.1 7208.1 7608.1 7963.1 8279.1 8600.1 8961.1 9224.1 8637.1
7057.1 4872 1930 396 109 36 0
2265 2267 2270 2279 2291 2301 2318 2335 2354 2382
2422 2464 2511 2596 2725 2876 3093 3355 3680 4029
4382 4731 5085 5416 5709 5970.1 6191.1 6410.1 6438.1 5731
4581 3166 1268 253 65 20 0
2265 2240 2225 2203 2179 2154 2121 2089 2043 1985
1923 1835 1755 1703 1691 1716 1820 2005 2241 2483
2698 2869 3019 3151 3249 3297 3248 3024 2553 1837
1126 589 224 59 13 0 0
2265 2196 2113 2020 1915 1783 1640 1480 1318 1176
1061 968 895 843 807 772 745 738 770 858
962 1030 1034 975 877 743 603 456 319 194
114 67 36 12 3 0 0
2265 2142 1994 1822 1612 1395 1193 1035 916 815
722 636 572 542 527 507 492 478 460 444
432 412 382 342 297 251 208 175 147 120
90 58 27 7 2 0 0
2265 2079 1862 1602 1339 1105 947 831 724 635
579 546 518 493 469 446 423 395 364 337
318 299 281 256 234 207 184 160 133 104
69 41 19 7 2 0 0
2265 2045 1765 1439 1143 952 822 708 629 591
560 526 492 461 433 406 374 340 307 280
258 236 222 209 192 172 150 126 97 69
49 29 13 3 0 0 0
2265 1996 1657 1290 1019 858 733 654 615 584
553 514 476 439 402 365 328 294 267 246
230 216 202 183 164 146 125 103 83 66
49 32 11 0 0 0 0
2265 1966 1581 1196 959 808 696 648 619 587
553 514 472 428 385 343 306 278 258 238
220 201 185 169 153 134 113 92 76 60
43 26 6 0 0 0 0
2265 1939 1523 1143 935 787 690 656 623 590
557 519 478 434 390 351 319 288 261 236
215 192 174 157 138 114 91 76 62 46
31 15 3 0 0 0 0
2265 1940 1509 1129 917 774 692 664 637 604
570 534 497 456 413 372 337 305 278 252
225 197 174 153 130 104 79 66 53 40
26 12 2 0 0 0 0
2265 1962 1530 1143 928 781 695 667 641 608
575 540 502 462 420 378 340 308 286 262
229 201 176 154 128 103 79 66 52 39
26 12 3 0 0 0 0
